Reducing bracket and end closure 110 DD
Type RWEB 130 DD
Item no. 7107501
EAN 4012196241156



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer/stop-end for cable trays with side height 110 mm.
From a width of 150 mm, a perforated lower flange is available.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| ROHS-conformant | yes |
| Dimension | 110x300 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,6586 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6586 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6586 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (4)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
RWEB 110 DD
100
110
7107455
RWEB 120 DD
200
110
7107471
RWEB 130 DD
300
110
7107501
RWEB 140 DD
400
110
7107536
RWEB 150 DD
500
110
7107552
RWEB 160 DD
600
110
7107562
Width
RWEB 110 DD
Item no.
7107455
Width
100
Height
110
RWEB 120 DD
Item no.
7107471
Width
200
Height
110
RWEB 130 DD
Item no.
7107501
Width
300
Height
110
RWEB 140 DD
Item no.
7107536
Width
400
Height
110
RWEB 150 DD
Item no.
7107552
Width
500
Height
110
RWEB 160 DD
Item no.
7107562
Width
600
Height
110


