Reducer, straight, from 80 mm to 40 mm duct height, pure white
Type PLM RP 0810 RW
Item no. 7218100
EAN 4012197365400


Item no. / Type
7218100 / PLM RP 0810 RW
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer with intumescent fire protection mesh for symmetrical reduction of straight duct sections from PLM D 0810 to PLM D 0410. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Dimensions
| Dimension H | 80 mm |
|---|---|
| Dimension h | 40 mm |
Technical data
| Cover fastening | Miscellaneous |
|---|---|
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Dimension | 360x100x80 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | PYROLINE® rapid PLM |
Environmental Data
3,2733 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,2733 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,2733 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM RP 0810 RW
Pure white; RAL 9010
7218100
PLM RP 0810 RW
Item no.
7218100
Colour
Pure white; RAL 9010
