Reducer, straight, from 120 mm to 80 mm duct height, pure white
Type PLM RP 1220 RW
Item no. 7218104
EAN 4012197365424


Item no. / Type
7218104 / PLM RP 1220 RW
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer with intumescent fire protection mesh for symmetrical reduction of straight duct sections from PLM D 1220 to PLM D 0810. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Dimensions
| Dimension B | 200 mm |
|---|---|
| Dimension H | 120 mm |
| Dimension h | 80 mm |
Technical data
| Cover fastening | Miscellaneous |
|---|---|
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Dimension | 160x200x120 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | PYROLINE® rapid PLM |
Environmental Data
4,4929 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,4929 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,4929 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM RP 1220 RW
Pure white; RAL 9010
7218104
PLM RP 1220 RW
Item no.
7218104
Colour
Pure white; RAL 9010
