Reducer/stop-end RWEB 140 FT SO
Type RWEB 140 FT SO
Item no. 7195356
EAN 4012196204489



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer/stop-end for cable trays with side height 110 mm.
From a width of 150 mm, the perforated lower flange is provided.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| ROHS-conformant | yes |
| Dimension | 110x400 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,999 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,999 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,999 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
RWEB 110 FT SO
100
110
7195351
RWEB 130 FT SO
300
110
7195355
RWEB 140 FT SO
400
110
7195356
RWEB 160 FT SO
600
110
7195362
Width
RWEB 110 FT SO
Item no.
7195351
Width
100
Height
110
RWEB 130 FT SO
Item no.
7195355
Width
300
Height
110
RWEB 140 FT SO
Item no.
7195356
Width
400
Height
110
RWEB 160 FT SO
Item no.
7195362
Width
600
Height
110

