Reducer / stop-end FS
Type RWEB 840 FS
Item no. 7110405
EAN 4012196242597



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer/stop-end for cable trays with side height 85 mm.
From a width of 150 mm, a perforated bottom flange is available.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 85 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| ROHS-conformant | yes |
| Dimension | 85x400 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,4793 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4793 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4793 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
RWEB 810 FS
100
85
7110103
RWEB 820 FS
200
85
7110200
RWEB 830 FS
300
85
7110308
RWEB 840 FS
400
85
7110405
RWEB 850 FS
500
85
7110502
RWEB 860 FS
600
85
7110618
Width
RWEB 810 FS
Item no.
7110103
Width
100
Height
85
RWEB 820 FS
Item no.
7110200
Width
200
Height
85
RWEB 830 FS
Item no.
7110308
Width
300
Height
85
RWEB 840 FS
Item no.
7110405
Width
400
Height
85
RWEB 850 FS
Item no.
7110502
Width
500
Height
85
RWEB 860 FS
Item no.
7110618
Width
600
Height
85

