Reducer / stop-end DD
Type RWEB 830 DD
Item no. 7107366
EAN 4012196240791



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer/stop-end for cable trays with side height 85 mm.
From a width of 150 mm, a perforated bottom flange is available.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 85 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| ROHS-conformant | yes |
| Dimension | 85x300 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,4171 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4171 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4171 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
RWEB 810 DD
100
85
7107315
RWEB 820 DD
200
85
7107331
RWEB 830 DD
300
85
7107366
RWEB 840 DD
400
85
7107382
RWEB 850 DD
500
85
7107404
RWEB 860 DD
600
85
7107420
Width
RWEB 810 DD
Item no.
7107315
Width
100
Height
85
RWEB 820 DD
Item no.
7107331
Width
200
Height
85
RWEB 830 DD
Item no.
7107366
Width
300
Height
85
RWEB 840 DD
Item no.
7107382
Width
400
Height
85
RWEB 850 DD
Item no.
7107404
Width
500
Height
85
RWEB 860 DD
Item no.
7107420
Width
600
Height
85


