Reducer/stop-end 60 FS
Type RWEB 610 FS
Item no. 7109105
EAN 4012196241637



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer/stop-end plate for cable trays with side height 60 mm.
From a width of 150 mm, a perforated lower flange is available.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| ROHS-conformant | yes |
| Dimension | 60x100 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,3749 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3749 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3749 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (6)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
RWEB 610 FS
100
60
7109105
RWEB 615 FS
150
60
7109156
RWEB 620 FS
200
60
7109202
RWEB 630 FS
300
60
7109296
RWEB 640 FS
400
60
7109407
RWEB 650 FS
500
60
7109504
RWEB 660 FS
600
60
7109601
Width
RWEB 610 FS
Item no.
7109105
Width
100
Height
60
RWEB 615 FS
Item no.
7109156
Width
150
Height
60
RWEB 620 FS
Item no.
7109202
Width
200
Height
60
RWEB 630 FS
Item no.
7109296
Width
300
Height
60
RWEB 640 FS
Item no.
7109407
Width
400
Height
60
RWEB 650 FS
Item no.
7109504
Width
500
Height
60
RWEB 660 FS
Item no.
7109601
Width
600
Height
60

