Reducer/stop-end 60 DD
Type RWEB 650 DD
Item no. 7106126
EAN 4012196024735



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer/stop-end plate for cable trays with side height 60 mm.
From a width of 150 mm, a perforated lower flange is available.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| ROHS-conformant | yes |
| Dimension | 60x500 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,7048 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7048 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7048 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (6)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
RWEB 610 DD
100
60
7106106
RWEB 615 DD
150
60
7106110
RWEB 620 DD
200
60
7106114
RWEB 630 DD
300
60
7106118
RWEB 640 DD
400
60
7106122
RWEB 650 DD
500
60
7106126
RWEB 660 DD
600
60
7106130
RWEB 605 DD
50
60
7107145
Width
RWEB 610 DD
Item no.
7106106
Width
100
Height
60
RWEB 615 DD
Item no.
7106110
Width
150
Height
60
RWEB 620 DD
Item no.
7106114
Width
200
Height
60
RWEB 630 DD
Item no.
7106118
Width
300
Height
60
RWEB 640 DD
Item no.
7106122
Width
400
Height
60
RWEB 650 DD
Item no.
7106126
Width
500
Height
60
RWEB 660 DD
Item no.
7106130
Width
600
Height
60
RWEB 605 DD
Item no.
7107145
Width
50
Height
60


