Reducer/stop-end 60 A4
Type RWEB 630 A4
Item no. 7109955
EAN 4012196804092




Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer and end closure plate for cable trays with side height 60 mm.
From a width of 150 mm, a perforated lower flange is available.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 295 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x300 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
1,9488 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9488 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9488 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
RWEB 610 A4
100
60
7109951
RWEB 620 A4
200
60
7109953
RWEB 630 A4
300
60
7109955
RWEB 640 A4
400
60
7109957
RWEB 650 A4
500
60
7109959
RWEB 660 A4
600
60
7109961
Width
RWEB 610 A4
Item no.
7109951
Width
100
Height
60
RWEB 620 A4
Item no.
7109953
Width
200
Height
60
RWEB 630 A4
Item no.
7109955
Width
300
Height
60
RWEB 640 A4
Item no.
7109957
Width
400
Height
60
RWEB 650 A4
Item no.
7109959
Width
500
Height
60
RWEB 660 A4
Item no.
7109961
Width
600
Height
60


