Reducer/stop-end 60 A2
Type RWEB 650 A2
Item no. 7109903
EAN 4012196242290



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer/stop-end plate for cable trays with side height 60 mm.
From a width of 150 mm, a perforated lower flange is available.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| ROHS-conformant | yes |
| Dimension | 60x500 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
3,0708 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,0708 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,0708 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
RWEB 610 A2
100
60
7109814
RWEB 615 A2
150
60
7109816
RWEB 620 A2
200
60
7109830
RWEB 630 A2
300
60
7109857
RWEB 640 A2
400
60
7109873
RWEB 650 A2
500
60
7109903
RWEB 660 A2
600
60
7109938
Width
RWEB 610 A2
Item no.
7109814
Width
100
Height
60
RWEB 615 A2
Item no.
7109816
Width
150
Height
60
RWEB 620 A2
Item no.
7109830
Width
200
Height
60
RWEB 630 A2
Item no.
7109857
Width
300
Height
60
RWEB 640 A2
Item no.
7109873
Width
400
Height
60
RWEB 650 A2
Item no.
7109903
Width
500
Height
60
RWEB 660 A2
Item no.
7109938
Width
600
Height
60


