Reducer / stop-end 35 DD
Type RWEB 310 DD
Item no. 7107013
EAN 4012196240135



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer/stop-end for cable trays with side height 35 mm.
From a width of 150 mm, a perforated lower flange is available.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| ROHS-conformant | yes |
| Dimension | 35x100 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,4214 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4214 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4214 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
RWEB 310 DD
100
35
7107013
RWEB 320 DD
200
35
7107048
Width
RWEB 310 DD
Item no.
7107013
Width
100
Height
35
RWEB 320 DD
Item no.
7107048
Width
200
Height
35


