Reducer/stop-end 110 FS
Type RWEB 110 FS
Item no. 7111096
EAN 4012196242771



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer/stop-end for cable trays with side height 110 mm.
From a width of 150 mm, the perforated lower flange is provided.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 100 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| ROHS-conformant | yes |
| Dimension | 110x100 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,5847 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5847 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5847 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
RWEB 110 FS
100
110
7111096
RWEB 115 FS
150
110
7111201
RWEB 120 FS
200
110
7111207
RWEB 130 FS
300
110
7111304
RWEB 140 FS
400
110
7111428
RWEB 150 FS
500
110
7111509
RWEB 160 FS
600
110
7111740
Width
RWEB 110 FS
Item no.
7111096
Width
100
Height
110
RWEB 115 FS
Item no.
7111201
Width
150
Height
110
RWEB 120 FS
Item no.
7111207
Width
200
Height
110
RWEB 130 FS
Item no.
7111304
Width
300
Height
110
RWEB 140 FS
Item no.
7111428
Width
400
Height
110
RWEB 150 FS
Item no.
7111509
Width
500
Height
110
RWEB 160 FS
Item no.
7111740
Width
600
Height
110


