Rauduo GT40105 device support, single
Type RD GT40105 cws
|Item no. 6132174
|EAN 4012196725298



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Device support for the Rauduo skirting trunking system for the installation of devices in support clamp form (according to DIN 49075).
For snapping onto the cover of the trunking system. Not equipped.
Technical data
Dimensions
| Length | 62 mm |
|---|---|
| Width | 112 mm |
| Height | 175 mm |
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 0 |
| Decoration | Without |
| Accessory mounting type | With central plate |
| Equipment | Without |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Product series | Rauduo |
Environmental Data
0,5426 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5426 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5426 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
RD GT40105 rws
Pure white; RAL 9010
6132173
RD GT40105 cws
Cream; RAL 9001
6132174
Colour
RD GT40105 rws
Item no.
6132173
Colour
Pure white; RAL 9010
RD GT40105 cws
Item no.
6132174
Colour
Cream; RAL 9001

