Rauduo GT40105 device support, double
Type RD 2GT40105 rws
|Item no. 6132171
|EAN 4012196724321



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Device support with double Schuko socket for the Rauduo trunking system.
For snapping onto the base of the trunking system.
Technical data
Dimensions
| Length | 62 mm |
|---|---|
| Width | 112 mm |
| Height | 175 mm |
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 1 |
| Decoration | Without |
| Accessory mounting type | Pre-equipped |
| Equipment | 2x protective contact socket |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rauduo |
Environmental Data
0,5818 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5818 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5818 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
RD 2GT40105 rws
Pure white; RAL 9010
6132171
RD 2GT40105 cws
Cream; RAL 9001
6132172
Colour
RD 2GT40105 rws
Item no.
6132171
Colour
Pure white; RAL 9010
RD 2GT40105 cws
Item no.
6132172
Colour
Cream; RAL 9001

