Rapid 45-2 device installation trunking, trunking width 160, trunking height 53
Type GK-53160-3RW
Item no. 6113330
EAN 4012197432843



Item no. / Type
6113330 / GK-53160-3RW
Length
2000 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 8 m
8m
m
Description
Trunking base and cover with base perforation for direct wall mounting.
45 mm device systems can be clicked on directly.
45 mm device systems can be clicked on directly.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 160 mm |
| Height | 53 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 6480 mm² |
| Halogen-free | no |
| Number of insertable partitions | 3 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Symmetrical | yes |
| Rectangular shape | yes |
| Number of covers | 3 |
| Cover width 2 | 45 mm |
| Cover width 3 | 45 mm |
| Rear panel version (inner side) | Other continuous profile |
| Cover mounting type | Internal |
| Cover supplied | yes |
| Base perforation | With base perforation |
| Cover width | 45 mm |
| Dimension | 2000x160x53 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 45® |
Environmental Data
4,272 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,272 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,272 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GK-53160-3RW
2000
Pure white; RAL 9010
6113330
GK-53160-3RW
Item no.
6113330
Length
2000
Colour
Pure white; RAL 9010
