Raised ring ‒ AR80 24
Type AR80 24
Item no. 7406928
EAN 4012195109891



Item no. / Type
7406928 / AR80 24
Smallest selling unit: 1 piece
1piece
piece
Description
Stacking ring for height stacking of the mounting level in a UDL2/80 underfloor outlet box or the US80 single duct outlet.
Technical data
Technical data
| Suitable for underfloor ducts | yes |
|---|---|
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Cover version | Round |
| ROHS-conformant | Exempt |
| Material | Die-cast zinc |
Dimensions
| Dimension d Ø | 86 mm |
|---|
Environmental Data
0,66 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,66 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,66 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AR80 24
7406928
AR80 24
Item no.
7406928
