Rabitz coupler
Type 2083 M6 G
Item no. 3462064
EAN 4012195306498



Item no. / Type
Thread
Breaking load
Smallest selling unit: 100 piece
100piece
piece
Description
Rabitz coupler M6
Technical data
Technical data
| Thread | M6 |
|---|---|
| Breaking load | 1,7 kN |
| ROHS-conformant | yes |
| Dimension | M6 |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Environmental Data
0,0229 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0229 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0229 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Breaking load
Item no.
2083 M6 G
M6
1,7
3462064
2083 M8 G
M8
1,7
3462080
Thread
2083 M6 G
Item no.
3462064
Thread
M6
Breaking load
1,7
2083 M8 G
Item no.
3462080
Thread
M8
Breaking load
1,7

