Quick pipe T piece, pure white
Type 3000 TMS M25 RW
Item no. 2153955
EAN 4012196868674



Item no. / Type
Dimension L
Size
Smallest selling unit: 5 piece
5piece
piece
Description
Fitting for plastic electrical installation pipes to create T branches. Suitable for Quick pipe pipes or corrugated pipes. Toolless closing and opening. Can be used in a temperature range of –25 to +60 °C.
Technical data
Dimensions
| Dimension L | 77 mm |
|---|---|
| Dimension d | 25 mm |
| Dimension B | 31 mm |
| Dimension R | 22 mm |
| Dimension L1 | 24 mm |
| Dimension B2 | 123 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | M25 |
| Polished surface | no |
| With sleeve | no |
| Brushed surface | no |
| Version for | Connector |
| Shape | T piece |
| ROHS-conformant | yes |
| Permitted temperature range, min. | 0 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | M25 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Product series | Quick pipe |
Environmental Data
0,1204 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1204 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1204 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Size
Item no.
3000 TMS M16 RW
58
M16
2153951
3000 TMS M20 RW
69
M20
2153953
3000 TMS M25 RW
77
M25
2153955
3000 TMS M32 RW
87
M32
2153957
Dimension L
Size
3000 TMS M16 RW
Item no.
2153951
Dimension L
58
Size
M16
3000 TMS M20 RW
Item no.
2153953
Dimension L
69
Size
M20
3000 TMS M25 RW
Item no.
2153955
Dimension L
77
Size
M25
3000 TMS M32 RW
Item no.
2153957
Dimension L
87
Size
M32

