Quick pipe T piece, light grey
Type 3000 TMS M25 LGR
Item no. 2153843
EAN 4012196868551



Item no. / Type
Dimension L
Size
Smallest selling unit: 5 piece
5piece
piece
Description
Fitting for plastic electrical installation pipes to create T branches. Suitable for Quick pipe pipes or corrugated pipes. Toolless closing and opening. Can be used in a temperature range of –25 to +60 °C.
Technical data
Dimensions
| Dimension L | 77 mm |
|---|---|
| Dimension d | 25 mm |
| Dimension B | 31 mm |
| Dimension R | 22 mm |
| Dimension L1 | 24 mm |
| Dimension B2 | 123 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | M25 |
| Polished surface | no |
| With sleeve | no |
| Brushed surface | no |
| Version for | Connector |
| Shape | T piece |
| ROHS-conformant | yes |
| Permitted temperature range, min. | 0 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | M25 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | Quick pipe |
Environmental Data
0,1151 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1151 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1151 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension L
Size
Item no.
3000 TMS M16 LGR
58
M16
2153839
3000 TMS M20 LGR
69
M20
2153841
3000 TMS M25 LGR
77
M25
2153843
3000 TMS M32 LGR
87
M32
2153845
Dimension L
Size
3000 TMS M16 LGR
Item no.
2153839
Dimension L
58
Size
M16
3000 TMS M20 LGR
Item no.
2153841
Dimension L
69
Size
M20
3000 TMS M25 LGR
Item no.
2153843
Dimension L
77
Size
M25
3000 TMS M32 LGR
Item no.
2153845
Dimension L
87
Size
M32

