Quick pipe shears
Type SQ 1632
Item no. 2153572
EAN 4012195028154



Item no. / Type
2153572 / SQ 1632
Cutting area, min.
16 mm
Cutting area, max.
32 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Shears for burr-free cutting of Quick Pipe electrical installation pipe Ø 16–32 mm.
Technical data
Technical data
| Blade | Smooth |
|---|---|
| With wire cutter | no |
| Cutting area, min. | 16 mm |
| Cutting area, max. | 32 mm |
| ROHS-conformant | yes |
| Version for | Duct cutters |
| Dimension | 16-32mm |
| Direction scissors | double-sided |
| Material of the handle | Plastic |
| Product series | Quick clip range |
Environmental Data
0,0203 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0203 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0203 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Cutting area, min.
Cutting area, max.
Item no.
SQ 1632
16
32
2153572
SQ 1632
Item no.
2153572
Cutting area, min.
16
Cutting area, max.
32


