Quick-Pipe®, light grey
Type 2953 M25 LGR
Item no. 2153920
EAN 4012195025214



Item no. / Type
2153920 / 2953 M25 LGR
Length
2000 mm
Size
M25
Smallest selling unit: 30 m
30m
m
Description
Open plastic Quick-Pipe® pipe for surface-mounted routing of cables in interiors and protected outdoor areas. Mounting on wall and ceiling with Quick clip, proQuick clip and Multi-Quick clip. Toolless closing and opening through turning in the clip. Can be used in a temperature range of –25 to +60 °C.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Dimension t | 1,6 mm |
| Dimension C | 13.6 mm |
| Dimension D | 25 mm |
Technical data
| Halogen-free | no |
|---|---|
| Size | M25 |
| Flame-resistant version | no |
| Classification code | 0 |
| Concealed | no |
| Surface-mounted | yes |
| Concrete installation | no |
| Machines and system installation | yes |
| Underfloor installation (screed) | no |
| Installation outdoors | no |
| Installation on wood | yes |
| Installation in the earth | no |
| With sleeve | no |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | M25 |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Product series | Quick pipe |
Environmental Data
0,3491 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3491 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,3491 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Size
Item no.
2953 M25 LGR
2000
M25
2153920
2953 M25 LGR
Item no.
2153920
Length
2000
Size
M25




