Quick pipe connecting sleeve, pure white
Type 3000 MMS M25 RW
Item no. 2154095
EAN 4012196870158



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Connection sleeve for plastic electrical installation pipes to create straight connections. Suitable for Quick pipe pipes or corrugated pipes. Toolless closing and opening. Can be used in a temperature range of –25 to +60 °C.
Technical data
Dimensions
| Dimension L | 72 mm |
|---|---|
| Dimension d | 25 mm |
| Dimension B | 31 mm |
| Dimension L1 | 25 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | M25 |
| Polished surface | no |
| ROHS-conformant | yes |
| Permitted temperature range, min. | 0 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | M25 |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Product series | Quick pipe |
Environmental Data
0,0514 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0514 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0514 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
3000 MMS M16 RW
2154091
3000 MMS M20 RW
2154093
3000 MMS M25 RW
2154095
3000 MMS M32 RW
2154097
3000 MMS M16 RW
Item no.
2154091
3000 MMS M20 RW
Item no.
2154093
3000 MMS M25 RW
Item no.
2154095
3000 MMS M32 RW
Item no.
2154097

