Quick pipe connecting sleeve, light grey
Type 3000 MMS M16 LGR
Item no. 2154081
EAN 4012196870066



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Connection sleeve for plastic electrical installation pipes to create straight connections. Suitable for Quick pipe pipes or corrugated pipes. Toolless closing and opening. Can be used in a temperature range of –25 to +60 °C.
Technical data
Dimensions
| Dimension L | 52 mm |
|---|---|
| Dimension d | 15,6 mm |
| Dimension B | 21 mm |
| Dimension L1 | 18 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | M16 |
| Polished surface | no |
| ROHS-conformant | yes |
| Permitted temperature range, min. | 0 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | M16 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | Quick pipe |
Environmental Data
0,026 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,026 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,026 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
3000 MMS M16 LGR
2154081
3000 MMS M20 LGR
2154083
3000 MMS M25 LGR
2154085
3000 MMS M32 LGR
2154087
3000 MMS M16 LGR
Item no.
2154081
3000 MMS M20 LGR
Item no.
2154083
3000 MMS M25 LGR
Item no.
2154085
3000 MMS M32 LGR
Item no.
2154087

