Quick link
Type KNG G
Item no. 6050375
EAN 4012196936199


Item no. / Type
6050375 / KNG G
Material thickness
4 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Quick link for connecting the chain, type LTK.
Technical data
Technical data
| Material thickness | 4 mm |
|---|---|
| ROHS-conformant | yes |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Type of locking, emergency chain link | Press together |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (1)
Tender specifications (1)
Variants
Type
Material thickness
Item no.
KNG G
4
6050375
KNG G
Item no.
6050375
Material thickness
4

