Quick height-adjustment aid
Type SE UZD3
Item no. 7410160
EAN 4012195431886



Item no. / Type
7410160 / SE UZD3
Smallest selling unit: 4 piece
4piece
piece
Description
Quick height-adjustment aid for UZD-3 and UGD-3 underfloor sockets.
UPE1 contains 4 quick unlocking aids.
UPE1 contains 4 quick unlocking aids.
Technical data
Technical data
| Suitable for screed-covered underfloor ducts | yes |
|---|---|
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Lowerable to be flush-floor | no |
| For pipe connection | no |
| ROHS-conformant | yes |
| Product series | UZD Underfloor junction box |
Environmental Data
0,0538 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0538 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0538 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SE UZD3
7410160
SE UZD3
Item no.
7410160

