Quick connector, upper part Rd 8–10 mm
Type 249 8-10 ALU-OT
Item no. 5311585
EAN 4012195466192



Item no. / Type
5311585 / 249 8-10 ALU-OT
Fit
Rd 8-10 mm
Smallest selling unit: 100 piece
100piece
piece
Description
• For round conductor fastening Rd 8-10
• Suitable for M10 bolts
• Suitable for M10 bolts
Technical data
Dimensions
| Dimension A | 44 mm |
|---|
Technical data
| Type of fastening screw | Miscellaneous |
|---|---|
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 44x44mm |
| Material | Aluminium |
Environmental Data
0,438 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,438 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,438 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
249 8-10 ALU-OT
Rd 8-10
5311585
249 8-10 ALU-OT
Item no.
5311585
Fit
Rd 8-10

