Quick connector, upper part Rd 8–10 mm CU
Type 249 8-10 CU-OT
Item no. 5311530
EAN 4012195835394



Item no. / Type
5311530 / 249 8-10 CU-OT
Fit
Rd 8-10 mm
Smallest selling unit: 100 piece
100piece
piece
Description
• For round conductor fastening Rd 8-10
• Suitable for M10 bolts
• Suitable for M10 bolts
Technical data
Dimensions
| Dimension A | 40 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | Rd 8-10 mm |
| Dimension | 40x40mm |
| Material | Copper |
Environmental Data
0,1856 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1856 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1856 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
249 8-10 CU-OT
Rd 8-10
5311530
249 8-10 CU-OT
Item no.
5311530
Fit
Rd 8-10

