Quick connector
Type GRS 3.9 DD
Item no. 6016545
EAN 4012196518111



Item no. / Type
Width
Height
Plate thickness
Dimension
Smallest selling unit: 50 piece
50piece
piece
Description
Quick connector for screwless straight connection of mesh cable trays without special tools, for mesh cable trays up to a width of 150 mm.
Figure: Positioning and quantity of mesh cable tray connectors.
50–150 mm = 2 units
Figure: Positioning and quantity of mesh cable tray connectors.
50–150 mm = 2 units
When selecting the connector, please take the appropriate wire thickness of the mesh cable tray into account.
Technical data
Dimensions
| Length | 69 mm |
|---|---|
| Width | 44 mm |
| Height | 11 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,45 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 69 x 44 |
| Version for | Straight connector |
| Connection type | Screwless connector |
| ROHS-conformant | yes |
| Dimension | d 3,9mm |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,111 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,111 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,111 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Dimension
Surface
Material
Item no.
GRS 3.9 DD
44
11
1,45
d 3,9mm
Strip galvanised zinc/aluminium, Double Dip
Steel
6016545
GRS 4.8 DD
44
11
1,45
d 4,8mm
Strip galvanised zinc/aluminium, Double Dip
Steel
6016561
Dimension
GRS 3.9 DD
Item no.
6016545
Width
44
Height
11
Plate thickness
1,45
Dimension
d 3,9mm
Surface
Strip galvanised zinc/aluminium, Double Dip
Material
Steel
GRS 4.8 DD
Item no.
6016561
Width
44
Height
11
Plate thickness
1,45
Dimension
d 4,8mm
Surface
Strip galvanised zinc/aluminium, Double Dip
Material
Steel


