Quick clip, light grey, OBO EcoLine
Type 2955 M25 ECO
Item no. 2149018
EAN 4012197498016



Item no. / Type
Smallest selling unit: 100 piece
100piece
piece
Description
Flush-mounted clip to accept metric steel armoured pipes and heavy-duty insulating pipes, as well as Quick Pipe electrical installation pipes. Universal fastening options on walls and ceilings, both in indoor and protected outdoor areas. With slot for side alignment during mounting with wood screw or knock-in anchor. Toolless pipe mounting. Can also be arranged with OBO Multi-Quick or proQuick clip. M16–M32 size can be screwed onto M6 thread. Recommended fastening spacing 50–60 cm, for max. extraction values F at a room temperature of 20 °C, see the table.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| UV-resistant | no |
| Expandable | yes |
| Closed | no |
| Number of cables/pipes | 1 |
| With inlay | no |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Dimension | M25 |
| Material | Polypropylene Eco |
| Colour | Light grey; RAL 7035 |
| Product series | EcoLine, Quick clip range |
Dimensions
| Dimension h | 7 mm |
|---|
Environmental Data
0,0086 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|---|
| CO2-reduced material | yes |
| Recycled material content | 49 % |
| Reusable after dissassembly/dismantling | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0086 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0086 kg CO₂e |
| Determination date of CO2 value | 2026-02-27T00:00:00.000+0100 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal size
Item no.
2955 M16 ECO
2149006
2955 M20 ECO
2149012
2955 M25 ECO
2149018
2955 M32 ECO
2149024
2955 M40 ECO
2149030
2955 M16
M16
2149004
2955 M20
M20
2149010
2955 M25
M25
2149016
2955 M32
M32
2149022
2955 M40
M40
2149028
2955 M50
M50
2149034
2955 M63
M63
2149040
Nominal size
2955 M16 ECO
Item no.
2149006
2955 M20 ECO
Item no.
2149012
2955 M25 ECO
Item no.
2149018
2955 M32 ECO
Item no.
2149024
2955 M40 ECO
Item no.
2149030
2955 M16
Item no.
2149004
Nominal size
M16
2955 M20
Item no.
2149010
Nominal size
M20
2955 M25
Item no.
2149016
Nominal size
M25
2955 M32
Item no.
2149022
Nominal size
M32
2955 M40
Item no.
2149028
Nominal size
M40
2955 M50
Item no.
2149034
Nominal size
M50
2955 M63
Item no.
2149040
Nominal size
M63
