Quick clip, light grey, OBO EcoLine
Type 2955 M16 ECO
Item no. 2149006
EAN 4012197497934



Item no. / Type
Smallest selling unit: 100 piece
100piece
piece
Description
Flush-mounted clip to accept metric steel armoured pipes and heavy-duty insulating pipes, as well as Quick Pipe electrical installation pipes. Universal fastening options on walls and ceilings, both in indoor and protected outdoor areas. With slot for side alignment during mounting with wood screw or knock-in anchor. Toolless pipe mounting. Can also be arranged with OBO Multi-Quick or proQuick clip. M16–M32 size can be screwed onto M6 thread. Recommended fastening spacing 50–60 cm, for max. extraction values F at a room temperature of 20 °C, see the table.
Technical data
Technical data
| Halogen-free | yes |
|---|---|
| UV-resistant | no |
| Expandable | yes |
| Closed | no |
| Number of cables/pipes | 1 |
| With inlay | no |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Dimension | M16 |
| Material | Polypropylene Eco |
| Colour | Light grey; RAL 7035 |
| Product series | EcoLine, Quick clip range |
Dimensions
| Dimension h | 7 mm |
|---|
Environmental Data
0,0058 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|---|
| CO2-reduced material | yes |
| Recycled material content | 49 % |
| Reusable after dissassembly/dismantling | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0058 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0058 kg CO₂e |
| Determination date of CO2 value | 2026-02-27T00:00:00.000+0100 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
2955 M16 ECO
2149006
2955 M20 ECO
2149012
2955 M25 ECO
2149018
2955 M32 ECO
2149024
2955 M40 ECO
2149030
2955 M16 ECO
Item no.
2149006
2955 M20 ECO
Item no.
2149012
2955 M25 ECO
Item no.
2149018
2955 M32 ECO
Item no.
2149024
2955 M40 ECO
Item no.
2149030
