Quick clip, for push-fit anchors, light grey
Type 2957 M16
Item no. 2149701
EAN 4012195931911





Item no. / Type
Nominal size
Smallest selling unit: 100 piece
100piece
piece
Description
Flush-mounted clip to accept metric steel armoured pipes and heavy-duty insulating pipes, as well as Quick Pipe electrical installation pipes. Universal fastening options on walls and ceilings, both in indoor and protected outdoor areas. With slot for side alignment during mounting with wood screw or knock-in anchor. Toolless pipe mounting. Can also be arranged with OBO Multi-Quick or starQuick clip. M16 - M32 size can be screwed onto M6 thread. Recommended fastening spacing 50–60 cm, for max. extraction values F at a room temperature of 20 °C, see the table.
Technical data
Dimensions
| Dimension A | 25,3 mm |
|---|---|
| Dimension B | 16 mm |
| Dimension H | 26 mm |
| Dimension C | 11,4 mm |
| Dimension F | 4,2 mm |
| Dimension h | 7 mm |
| Dimension E | 7 mm |
| Dimension D | 15,6 mm |
Technical data
| Nominal size | M16 |
|---|---|
| Halogen-free | yes |
| UV-resistant | no |
| Expandable | yes |
| Closed | no |
| Number of cables/pipes | 1 |
| With inlay | no |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Pipe/cable diameter, min. | 16 mm |
| Clamping range D, min. | 16 mm |
| Dimension | M16 |
| Material | Acrylonitrile butadiene styrene |
| Colour | Light grey; RAL 7035 |
| Product series | Quick clip range |
Environmental Data
0,0153 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0153 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0153 kg CO₂e |
| Determination date of CO2 value | 2025-09-26T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Product images (4)
Tender specifications (1)
Variants
Type
Nominal size
Item no.
2957 M16
M16
2149701
2957 M19-20
M19-20
2149710
Nominal size
2957 M16
Item no.
2149701
Nominal size
M16
2957 M19-20
Item no.
2149710
Nominal size
M19-20
