Quick Clip, flame-resistant, stone grey
Type 2955 F M50 STGR
Item no. 2149333
EAN 4012195585558



Item no. / Type
Nominal size
Smallest selling unit: 25 piece
25piece
piece
Description
Flame-resistant, flush-mounted clip to accept metric steel armoured pipes and heavy-duty insulating pipes, as well as Quick-Pipe® electrical installation pipes. Universal fastening options on walls and ceilings, both in indoor and protected outdoor areas. With slot for side alignment during mounting with wood screw or knock-in anchor. Toolless pipe mounting. Can also be arranged with OBO Multi-Quick or proQuick clip. M16 - M32 size can be screwed onto M6 thread. Recommended fastening spacing 50–60 cm, for max. extraction values F at a room temperature of 20 °C, see the table.
Technical data
Dimensions
| Dimension A | 70,3 mm |
|---|---|
| Dimension B | 18 mm |
| Dimension H | 63 mm |
| Dimension C | 32 mm |
| Dimension F | 6 mm |
| Dimension h | 14 mm |
| Dimension E | 12 mm |
| Dimension D | 49 mm |
Technical data
| Nominal size | M50 |
|---|---|
| Halogen-free | yes |
| Pull-out value | 135 N |
| UV-resistant | no |
| Expandable | yes |
| Closed | no |
| Number of cables/pipes | 1 |
| With inlay | no |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C |
| Dimension | M50 |
| Material | Polypropylene |
| Colour | Stone grey; RAL 7030 |
| Product series | Quick clip range |
Environmental Data
0,0608 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0608 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0608 kg CO₂e |
| Determination date of CO2 value | 2025-09-26T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (2)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal size
Item no.
2955 F M16 STGR
M16
2149303
2955 F M20 STGR
M20
2149309
2955 F M25 STGR
M25
2149315
2955 F M32 STGR
M32
2149321
2955 F M40 STGR
M40
2149327
2955 F M50 STGR
M50
2149333
2955 F M63 STGR
M63
2149339
Nominal size
2955 F M16 STGR
Item no.
2149303
Nominal size
M16
2955 F M20 STGR
Item no.
2149309
Nominal size
M20
2955 F M25 STGR
Item no.
2149315
Nominal size
M25
2955 F M32 STGR
Item no.
2149321
Nominal size
M32
2955 F M40 STGR
Item no.
2149327
Nominal size
M40
2955 F M50 STGR
Item no.
2149333
Nominal size
M50
2955 F M63 STGR
Item no.
2149339
Nominal size
M63
