Quick clip, black
Type 2955 M16 SW
Item no. 2149559
EAN 4012195616276



Item no. / Type
Nominal size
Smallest selling unit: 100 piece
100piece
piece
Description
Flush-mounted clip to accept metric steel armoured pipes and heavy-duty insulating pipes, as well as Quick-Pipe® electrical installation pipes. Universal fastening options on walls and ceilings, both in indoor and protected outdoor areas. With slot for side alignment during mounting with wood screw or knock-in anchor. Toolless pipe mounting. Can also be arranged with OBO Multi-Quick or proQuick clip. M16 - M32 size can be screwed onto M6 thread. Recommended fastening spacing 50–60 cm, for max. extraction values F at a room temperature of 20 °C, see the table.
Technical data
Dimensions
| Dimension A | 25,3 mm |
|---|---|
| Dimension B | 16 mm |
| Dimension H | 25 mm |
| Dimension C | 11,5 mm |
| Dimension F | 4,2 mm |
| Dimension h | 10 mm |
| Dimension E | 7 mm |
| Dimension D | 15,5 mm |
Technical data
| Nominal size | M16 |
|---|---|
| Halogen-free | yes |
| Pull-out value | 65 N |
| UV-resistant | no |
| Expandable | yes |
| Closed | no |
| Number of cables/pipes | 1 |
| With inlay | no |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Dimension | M16 |
| Material | Polypropylene |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, Quick clip range |
Environmental Data
0,0124 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0124 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0124 kg CO₂e |
| Determination date of CO2 value | 2025-09-26T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (4)
Certificates (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Nominal size
Item no.
2955 M16 SW
M16
2149559
2955 M20 SW
M20
2149563
2955 M25 SW
M25
2149567
2955 M32 SW
M32
2149571
2955 M40 SW
M40
2149575
2955 M50 SW
M50
2149579
2955 M63 SW
M63
2149583
Nominal size
2955 M16 SW
Item no.
2149559
Nominal size
M16
2955 M20 SW
Item no.
2149563
Nominal size
M20
2955 M25 SW
Item no.
2149567
Nominal size
M25
2955 M32 SW
Item no.
2149571
Nominal size
M32
2955 M40 SW
Item no.
2149575
Nominal size
M40
2955 M50 SW
Item no.
2149579
Nominal size
M50
2955 M63 SW
Item no.
2149583
Nominal size
M63
