PYROWRAP® Wet - Cable bandage for indoor areas and wet rooms
Type FSB-WLS
|Item no. 7203170
|EAN 4012196475513


Item no. / Type
7203170 / FSB-WLS
Length
10000 mm
Width
1100 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Fire protection jacketing made of flexible mesh with fire protection coating to prevent fire spreading via cables and cable support systems. If there is a fire, the bandage only creates very little smoke, and is thus approved by the MBO building regulations as a measure for improved behaviour in case of fire in building classes 1 to 3. Hardly-flammable substance, according to EN 13501-1 - Class C-s2, d0). External side grey, internal side light grey. Can be moist wiped, use in interiors and wet rooms. One roll contains 11 m², nominal thickness 0.7 mm.
Technical data
Dimensions
| Length | 10000 mm |
|---|---|
| Width | 1100 mm |
| Length | 10 m |
Technical data
| Delivery form | Roll |
|---|---|
| ROHS-conformant | yes |
| Dimension | 1100x10000 |
| Material | Intumescent material |
| Colour | Grey-white |
| Product series | PYROWRAP® |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (4)
Declarations (1)
Certificates (2)
Instructions and Aid (2)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
FSB-WLS
10000
1100
7203170
FSB-WLS
Item no.
7203170
Length
10000
Width
1100



