PYROSIT® NG Starter Set
Type FBS-ST
Item no. 7203805
EAN 4012196436347


Item no. / Type
7203805 / FBS-ST
Contents
900 ml
Smallest selling unit: 1 piece
1piece
piece
Description
The PYROSIT® NG Starter Set contains all the required products to create foam insulations. The complete set consists of a PYROSIT® NG cartridge, two mixing tubes and a cartridge pistol. Suitable for 5:1 coaxial cartridges. For interior application.
Free the moving parts, push rods and pressure plate from any foam residues and maintain them with a regreasing cleaning agent.
Free the moving parts, push rods and pressure plate from any foam residues and maintain them with a regreasing cleaning agent.
Technical data
Dimensions
| Height | 85 mm |
|---|
Technical data
| Delivery form | Cartridge |
|---|---|
| Accessories required | no |
| Contents | 900 ml |
| ROHS-conformant | yes |
| Dimension | 415x210x85 |
| Colour | White |
| Product series | PYROSIT® |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (3)
Product images (1)
Tender specifications (1)
Variants
Type
Contents
Item no.
FBS-ST
900
7203805
FBS-ST
Item no.
7203805
Contents
900


