PYROLINE® Con S BSK I90/E30 protection duct
Type BSKH09-K0521
Item no. 7215183
EAN 4012197308407



Item no. / Type
Length
Dimension B
Dimension H
Dimension b
Dimension h
Smallest selling unit: 1 m
1m
m
Description
Fire protection duct made from water and frost-proof fibreglass light concrete of building material class A1 according to EN 13501-1 for fireproof laying of cables in rescue and emergency routes, and for the maintenance of electrical functionality of safety-relevant systems. Classification I90 as I duct according to DIN 4102 Part 11 and classification E30 as E duct according to DIN 4102 Part 12.
Mounting of the duct on wall brackets or as ceiling mounting with suspended supports and brackets or on a U transverse profile suspended with threaded rods. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.
Fire protection duct with cover and pre-mounted connection fittings, connection crews and sealing strips.
Mounting of the duct on wall brackets or as ceiling mounting with suspended supports and brackets or on a U transverse profile suspended with threaded rods. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.
Fire protection duct with cover and pre-mounted connection fittings, connection crews and sealing strips.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 338 mm |
| Height | 140 mm |
| Dimension B | 338 mm |
| Dimension H | 140 mm |
| Dimension b | 210 mm |
| Dimension h | 50 mm |
Technical data
| Usable cross-section | 10500 mm² |
|---|---|
| With perforation | no |
| Partitions possible | yes |
| Fire resistance class I − installation duct | 90 |
| Fire resistance class E − function maintenance | 30 |
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 4 |
| Cover fastening | Loose |
| ROHS-conformant | yes |
| Dimension | 1000x50x210 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con BSK |
Accessories
System accessories
Article
Type
Item no.
Amount
BSKH09-B0521
7215612
Smallest selling unit: 1 piece
1piece
piece
BSKH09-T0521
7215641
Smallest selling unit: 1 piece
1piece
piece
BSKH09-VS0521
7215654
Smallest selling unit: 1 piece
1piece
piece
BSKH09-VF0521
7215664
Smallest selling unit: 1 piece
1piece
piece
BSKH09-E0521
7215595
Smallest selling unit: 1 piece
1piece
piece
KAD-8040
7215464
Smallest selling unit: 1 piece
1piece
piece

Item no. 7215612
90° bend for PYROLINE® Con S BSKH09-0521fire protection ductType
BSKH09-B0521
Smallest selling unit: 1 piece
1piece
piece

Item no. 7215641
T piece for PYROLINE® Con S BSKH09-K0521 fire protection ductType
BSKH09-T0521
Smallest selling unit: 1 piece
1piece
piece
Type
BSKH09-VS0521
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Dimension B
Dimension H
Dimension b
Dimension h
Item no.
BSKH09-K0506
1000
188
140
60
50
7215175
BSKH09-K0511
1000
238
140
110
50
7215179
BSKH09-K0521
1000
338
140
210
50
7215183
BSKH09-K1021
1000
338
195
210
105
7215187
Dimension B
Dimension H
Dimension b
Dimension h
BSKH09-K0506
Item no.
7215175
Length
1000
Dimension B
188
Dimension H
140
Dimension b
60
Dimension h
50
BSKH09-K0511
Item no.
7215179
Length
1000
Dimension B
238
Dimension H
140
Dimension b
110
Dimension h
50
BSKH09-K0521
Item no.
7215183
Length
1000
Dimension B
338
Dimension H
140
Dimension b
210
Dimension h
50
BSKH09-K1021
Item no.
7215187
Length
1000
Dimension B
338
Dimension H
195
Dimension b
210
Dimension h
105





