PYROCOMB® Intube pipe shell, Ø 60 mm
Type CTS 06150
Item no. 7204290
EAN 4012196810161



Item no. / Type
7204290 / CTS 06150
Dimension L
150 mm
Dimension d min.
50,6 mm
For opening, min.
65 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Internally coated pipe shells with click lock. The inner space can be fitted with cables and electrical installation pipes completely. For interior application. CE-labelled, European approved construction product according to ETA-13/0904 and German general type approval. Fire resistance up to 120 minutes.
Closing with 2 foam plugs included in the delivery. The surface seal is created with PYROCOAT® ASX coating.
In some applications, the use of metallic tightening straps is prescribed to secure the pipe shells in light-duty partitions. Details can be found in the mounting instructions/approval.
Closing with 2 foam plugs included in the delivery. The surface seal is created with PYROCOAT® ASX coating.
In some applications, the use of metallic tightening straps is prescribed to secure the pipe shells in light-duty partitions. Details can be found in the mounting instructions/approval.
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Dimension L | 150 mm |
| Dimension B | 60 mm |
| Dimension d min. | 50,6 mm |
Technical data
| Diameter | 60 mm |
|---|---|
| Accessories required | no |
| Fire protection version | Assembly insulation |
| ROHS-conformant | yes |
| Shape | Round |
| For opening, min. | 65 mm |
| Dimension | 51x150mm |
| Material | Polyvinylchloride |
| Colour | Grey |
| Product series | PYROCOMB® intube |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7202310
Ablation coating PYROCOAT® in a cartridgeType
ASX-K
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension d min.
For opening, min.
Item no.
CTS 06150
150
50,6
65
7204290
CTS 06150
Item no.
7204290
Dimension L
150
Dimension d min.
50,6
For opening, min.
65




