PYROCOMB® Intube pipe shell
Type CTS 12300
Item no. 7204304
EAN 4012196135769



Item no. / Type
Dimension L
Dimension d min.
For opening, min.
Smallest selling unit: 1 piece
1piece
piece
Description
Internally coated pipe shells with click lock. The inner space can be fitted with cables and electrical installation pipes completely. For interior application. CE-labelled, European approved construction product according to ETA-13/0904 and German general type approval. Fire resistance up to 120 minutes.
Closing with 2 foam plugs included in the delivery. The surface seal is created with PYROCOAT® ASX coating.
In some applications, the use of metallic tightening straps is prescribed to secure the pipe shells in light-duty partitions. Details can be found in the mounting instructions/approval.
Closing with 2 foam plugs included in the delivery. The surface seal is created with PYROCOAT® ASX coating.
In some applications, the use of metallic tightening straps is prescribed to secure the pipe shells in light-duty partitions. Details can be found in the mounting instructions/approval.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Dimension L | 300 mm |
| Dimension B | 116,4 mm |
| Dimension d min. | 107 mm |
Technical data
| Diameter | 116,4 mm |
|---|---|
| Accessories required | no |
| Fire protection version | Assembly insulation |
| ROHS-conformant | yes |
| Shape | Round |
| For opening, min. | 125 mm |
| For opening, max. | 165 mm |
| Dimension | Ø107x300mm |
| Material | Polyvinylchloride |
| Colour | Grey |
| Product series | PYROCOMB® intube |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7202310
Ablation coating PYROCOAT® in a cartridgeType
ASX-K
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension d min.
For opening, min.
Item no.
CTS 12150
150
107
125
7204300
CTS 12300
300
107
125
7204304
Dimension L
CTS 12150
Item no.
7204300
Dimension L
150
Dimension d min.
107
For opening, min.
125
CTS 12300
Item no.
7204304
Dimension L
300
Dimension d min.
107
For opening, min.
125




