PV surge protection V20, 600 V DC with remote signalling
Type V20-C 3PHFS-600
Item no. 5094576
EAN 4012195709084



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
V20 surge arrester, type 2, for PV systems with FS contact as potential-free changeover
• Complete unit, consisting of plug-in varistor arrester with cut-off unit
• Error-resistant Y circuit for use according to VDE 0100-712 (EN 50539-12)
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Arresting capacity to 40 kA (8/20) per pole
• Low DC protection level: < 2.6 kV (Voc max = 600 V DC)
• Arrester, connectable with thermodynamic cut-off unit and visual function display
• Encapsulated, zinc oxide varistor arrester for use in distributor housings
Application: PV systems with or without separate lightning protection system
• Complete unit, consisting of plug-in varistor arrester with cut-off unit
• Error-resistant Y circuit for use according to VDE 0100-712 (EN 50539-12)
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Arresting capacity to 40 kA (8/20) per pole
• Low DC protection level: < 2.6 kV (Voc max = 600 V DC)
• Arrester, connectable with thermodynamic cut-off unit and visual function display
• Encapsulated, zinc oxide varistor arrester for use in distributor housings
Application: PV systems with or without separate lightning protection system
Technical data
Technical data
| Network form | Other |
|---|---|
| Blow-out | no |
| Signalling on device | Visual |
| Protection level wire-wire | < 2,6 V |
| Protection level wire-earth | < 2,6 V |
| Protection rating | IP20 |
| Remote signalling | yes |
| Test class, type 2 | yes |
| Maximum continuous voltage DC | 600 V |
| Nominal discharge current (8/20 µs) | 20 kA |
| Pole version | 3 |
| Installation type | DIN rail 35 mm |
| Suitable for outdoor use | no |
| Max. mains-side overcurrent protection | 125 |
| Version for | 3-pole for PV systems; Y circuit with FS |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class II |
| SPD to EN 61643-11 | Type 2 |
| Lightning protection zone LPZ | 1→2 |
| Maximum discharge current (8/20 μs) | 40 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 125 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 600V DC |
| Product series | PV-ÜSS |
Connectivity options
| FM contacts | Changeover |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
1,0775 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0775 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0775 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (2)
Instructions and Aid (5)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Protection rating
Pole version
Item no.
V20-C 3PHFS-600
IP20
3
5094576
V20-C 3PH-600
IP20
3
5094605
V20-C 3PHFS-600
Item no.
5094576
Protection rating
IP20
Pole version
3
V20-C 3PH-600
Item no.
5094605
Protection rating
IP20
Pole version
3


