PV combination arrester 1,500 V with remote signalling
Type PV-T1+2+FS-1500
Item no. 5094260
EAN 4012197503994



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Combination arrester, type 1+2, for PV systems
• Complete unit of pluggable varistor arrester with cut-off unit
• Surge protection equipotential bonding to IEC 60364-7-712
• Tested to EN 61643-31
• Discharge capacity up to 6.25 kA (10/350) and 60 kA (8/20) per pole
• Low DC protection level: < 4.5 kV and Uoc max = 1,500 V DC
• With visual function display for the use in distributer housings
• Including a potential-free changeover contact for remote signalling
• Complete unit of pluggable varistor arrester with cut-off unit
• Surge protection equipotential bonding to IEC 60364-7-712
• Tested to EN 61643-31
• Discharge capacity up to 6.25 kA (10/350) and 60 kA (8/20) per pole
• Low DC protection level: < 4.5 kV and Uoc max = 1,500 V DC
• With visual function display for the use in distributer housings
• Including a potential-free changeover contact for remote signalling
Technical data
Dimensions
| Length | 91 mm |
|---|---|
| Width | 54 mm |
| Height | 110 mm |
Technical data
| Pole number | 3 |
|---|---|
| Network form | DC |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Lightning surge current (10/350) | 12,5 kA |
| Remote signalling | yes |
| Max. PV voltage | 1500 V |
| Integrated back-up fuse | no |
| Lightning surge current (10/350 μs) | 6,25 kA |
| Maximum continuous voltage DC | 1500 V |
| Nominal discharge current (8/20 µs) | 30 kA |
| Pole version | 3 |
| Installation type | DIN rail 35 mm |
| Suitable for outdoor use | no |
| Switching power AC | 250 V; 1,0 A / 125 V; 1,0 A |
| Switching power DC | 48 V; 0,5 A / 24 V; 0,5 A / 12 V; 0,5 A |
| Version for | 3-pole for PV systems |
| DC network form | yes |
| IT network form | no |
| TN network form | no |
| TN-C network form | no |
| TN-C-S network form | no |
| TN-S network form | no |
| TT network form | no |
| Other network form | no |
| ROHS-conformant | yes |
| Torque | 4,5 Nm |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Maximum discharge current (8/20 μs) | 60 kA |
| Response time | <25 ns |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 85 °C |
| Dimension | 1500V DC |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
| Product series | PV-ÜSS |
Connectivity options
| Conductor cross-section, flexible (fine-wire), min. | 1,5 mm² |
|---|---|
| Conductor cross-section, flexible (fine-wire), max. | 25 mm² |
| FM contacts | Changeover |
| Connection cross-section, FM terminals, min. | 0,25 mm² |
| Connection cross-section, FM terminals, max. | 1,5 mm² |
| Connection cross-section, FM terminals, min. | 23 AWG |
| Connection cross-section, FM terminals, max. | 16 AWG |
| Arrester surge current (8/20 µs) [total] | 60 kA |
| Conductor cross-section, flexible (fine-wire), min. | 16 AWG |
| Conductor cross-section, flexible (fine-wire), max. | 4 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 1,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 16 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 2 AWG |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Pole version
Item no.
PV-T1+2+FS-1500
IP20
3
5094260
PV-T1+2-1500
IP20
3
5094252
PV-T1+2+FS-1500
Item no.
5094260
Protection rating
IP20
Pole version
3
PV-T1+2-1500
Item no.
5094252
Protection rating
IP20
Pole version
3

