PV CombiController V50, plug-in arrester, type 1+2
Type V50-B+C 0-300PV
Item no. 5093726
EAN 4012195708841



Item no. / Type
5093726 / V50-B+C 0-300PV
Protection rating
IP20
Maximum continuous voltage AC
280 V
Pole version
1
Smallest selling unit: 1 piece
1piece
piece
Description
CombiController upper part – type 1+2, combination arrester for photovoltaic systems
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Arresting capacity to 12.5 kA (10/350) and 50 kA (8/20) per pole
• Low DC voltage protection level: < 1.3 kV per pole (Y circuit: 2.6 kV and Voc max = 600 V DC)
• Plug-in arrester with thermodynamic cut-off unit and visual function display
• Encapsulated, zinc oxide varistor arrester for use in distributor housings
• High current carrying capacity with long lifespan
Application: PV systems with lightning protection system
Plug-in arrester
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Arresting capacity to 12.5 kA (10/350) and 50 kA (8/20) per pole
• Low DC voltage protection level: < 1.3 kV per pole (Y circuit: 2.6 kV and Voc max = 600 V DC)
• Plug-in arrester with thermodynamic cut-off unit and visual function display
• Encapsulated, zinc oxide varistor arrester for use in distributor housings
• High current carrying capacity with long lifespan
Application: PV systems with lightning protection system
Plug-in arrester
Technical data
Technical data
| Protection rating | IP20 |
|---|---|
| Nominal discharge current (8/20 µs) [L-N] | 30 kA |
| Lightning surge current (10/350) | 12,5 kA |
| Lightning surge current (10/350 μs) | 12,5 kA |
| Protection level [L-N] | ≤1,3 |
| Maximum continuous voltage AC | 280 V |
| Maximum continuous voltage DC | 300 V |
| Nominal discharge current (8/20 µs) | 30 kA |
| Pole version | 1 |
| Max. mains-side overcurrent protection | 125 |
| Version for | 1-pole, PV upper part with Y base to 600 V DC |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Maximum discharge current (8/20 μs) | 50 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 125 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 300V DC |
| Product series | PV-ÜSS |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 30 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
0,1893 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1893 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1893 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V50-B+C 0-300PV
IP20
280
1
5093726
V50-B+C 0-300PV
Item no.
5093726
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
1


