PV base, 3-pole in Y circuit
Type V20-C U-3PH-Y
Item no. 5096647
EAN 4012195299455



Item no. / Type
5096647 / V20-C U-3PH-Y
Smallest selling unit: 1 piece
1piece
piece
Description
Base for photovoltaic systems up to Voc = 1,000 V (Y-circuit)
• Suitable for V 25-B+C upper parts, type 1+2, combination arresters
• Suitable for V 20-C upper parts, type 2, surge arresters
• Protection circuit against transverse and longitudinal voltages
• Y-protection circuit
• Low DC voltage protection level: < 4.0 kV (Voc max = 1,000 V DC with V20-C/0-440)
• Low DC voltage protection level: < 3.0 kV (Voc max = 900 V DC with V25-B+C/0-385)
• Low DC voltage protection level: < 2.6 kV (Voc max = 600 V DC with V50-C/0-280)
• Labelled connections
Application: In photovoltaic systems between PH modules and inverters.
• Suitable for V 25-B+C upper parts, type 1+2, combination arresters
• Suitable for V 20-C upper parts, type 2, surge arresters
• Protection circuit against transverse and longitudinal voltages
• Y-protection circuit
• Low DC voltage protection level: < 4.0 kV (Voc max = 1,000 V DC with V20-C/0-440)
• Low DC voltage protection level: < 3.0 kV (Voc max = 900 V DC with V25-B+C/0-385)
• Low DC voltage protection level: < 2.6 kV (Voc max = 600 V DC with V50-C/0-280)
• Labelled connections
Application: In photovoltaic systems between PH modules and inverters.
Technical data
Technical data
| Protection rating | IP20 |
|---|---|
| Pole version | 3 |
| Version for | 3-pole Y circuit for PV |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | Y-PH |
| Product series | PV-ÜSS |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
0,5753 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5753 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5753 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
V20-C U-3PH-Y
5096647
V20-C U-3PH-Y
Item no.
5096647


