Push-fit plug Delta-Push® for cable ties
Type DP KB 30
Item no. 2351676
EAN 4012197430825



Item no. / Type
2351676 / DP KB 30
Length
30 mm
Diameter
6 mm
Drill hole diameter, min.
6 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Push-fit plug Delta-Push® for mounting electrical installations. Suitable for concrete, calcareous limestone, full brick, hollow brick and porous concrete. Toolless mounting by pushing into a drill hole in a wall or on a ceiling. Without screws. With cable tie seat up to 4.8 mm width and 2 mm hight to fasten cables and pipes.
Technical data
Dimensions
| Length | 30 mm |
|---|
Technical data
| Diameter | 6 mm |
|---|---|
| Halogen-free | yes |
| With bolts | no |
| Suitable for hexagonal wood screw | no |
| Suitable for fastening with cable ties | yes |
| Min. mounting temperature | 5 °C |
| Mounting temperature, max. | 60 °C |
| Temperature resistance, min. | -20 °C |
| Temperature-resistance, max. | 60 °C |
| Version for | Push-fit anchor |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole diameter, max. | 6 mm |
| Drill hole depth | 35 mm |
| Dimension | 35,5x10,0x10,0 |
| Material | Polyamide |
| Suitable for material | Calcareous sandstone, Porous concrete, Concrete, Gas concrete, Full brick, Hollow brick |
| Mounting type, anchor, tie | Pre-mounting |
| Product series | Delta Push |
Loads
| Safe working load concrete | 175 N |
|---|---|
| Breaking load concrete | 400 N |
| Safe working load vertically perforated brick | 130 N |
| Breaking load vertically perforated brick | 300 N |
| Safe working load lime sandstone | 175 N |
| Breaking load lime sandstone | 400 N |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
565 4.8x120 SWUV
2331862
Smallest selling unit: 100 piece
100piece
piece
565 4.8x160 SWUV
2331868
Smallest selling unit: 100 piece
100piece
piece
565 4.8x200 SWUV
2331874
Smallest selling unit: 100 piece
100piece
piece

Item no. 2331862
Cable tie, black, UV and weather-resistantType
565 4.8x120 SWUV
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Diameter
Drill hole diameter, min.
Item no.
DP KB 30
30
6
6
2351676
DP KB 30
Item no.
2351676
Length
30
Diameter
6
Drill hole diameter, min.
6



