Push-fit anchor with mushroom head
Type 910 STP 6x30
Item no. 2351412
EAN 4012195242352



Item no. / Type
2351412 / 910 STP 6x30
Length
30 mm
Diameter
6 mm
Breaking load for concrete B25
250 N
Drill hole diameter, min.
6 mm
Drill hole depth
35 mm
Smallest selling unit: 100 piece
100piece
piece
Description
The push-fit anchor allows simple mounting, e.g. of labelling panels or small WDK ducts.
Suitable for concrete, lime sandstone and brickwork as solid brick. Use in gas concrete masonry is possible, but reduced load capacities must be expected.
Suitable for concrete, lime sandstone and brickwork as solid brick. Use in gas concrete masonry is possible, but reduced load capacities must be expected.
Technical data
Dimensions
| Length | 30 mm |
|---|
Technical data
| Diameter | 6 mm |
|---|---|
| Halogen-free | yes |
| Breaking load for concrete B25 | 250 N |
| With bolts | no |
| Suitable for hexagonal wood screw | no |
| Suitable for fastening with cable ties | no |
| Version for | Push-fit anchor |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole depth | 35 mm |
| Dimension | 6x30mm |
| Material | Polyamide |
| Colour | Grey-white; RAL 9002 |
| Product series | Delta Push |
Environmental Data
0,0056 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0056 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0056 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Diameter
Breaking load for concrete B25
Drill hole diameter, min.
Drill hole depth
Item no.
910 STP 6x30
30
6
250
6
35
2351412
910 STP 6x30
Item no.
2351412
Length
30
Diameter
6
Breaking load for concrete B25
250
Drill hole diameter, min.
6
Drill hole depth
35

