Push-fit anchor for cable ties
Type 910 STK 6x30
Item no. 2351609
EAN 4012195708971



Item no. / Type
2351609 / 910 STK 6x30
Length
30 mm
Diameter
6 mm
Breaking load for concrete B25
260 N
Drill hole diameter, min.
6 mm
Drill hole depth
35 mm
Smallest selling unit: 100 piece
100piece
piece
Description
The push-fit anchor can accept a cable tie (type 550 or 555) up to 9 mm wide, which can be used to install several cables and pipes.
Suitable for concrete, lime sandstone and brickwork as solid brick. Use in gas concrete masonry is possible, but reduced load capacities must be expected.
Suitable for concrete, lime sandstone and brickwork as solid brick. Use in gas concrete masonry is possible, but reduced load capacities must be expected.
Technical data
Dimensions
| Length | 30 mm |
|---|
Technical data
| Diameter | 6 mm |
|---|---|
| Halogen-free | yes |
| Breaking load for concrete B25 | 260 N |
| With bolts | no |
| Suitable for hexagonal wood screw | no |
| Suitable for fastening with cable ties | yes |
| Version for | Push-fit anchor |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 6 mm |
| Drill hole depth | 35 mm |
| Dimension | 6x30mm |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Delta Push |
Environmental Data
0,0058 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0058 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0058 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Diameter
Breaking load for concrete B25
Drill hole diameter, min.
Drill hole depth
Item no.
910 STK 6x30
30
6
260
6
35
2351609
910 STK 6x30
Item no.
2351609
Length
30
Diameter
6
Breaking load for concrete B25
260
Drill hole diameter, min.
6
Drill hole depth
35

