Protective panel FS
Type SB 100 BKS FS
Item no. 6049241
EAN 4012196640683



Item no. / Type
Length
Width
Height
Smallest selling unit: 3 m
3m
m
Description
Protective plate for attaching to the side as a guard for walkable cable tray systems. The protective plate can be installed with self-tapping pan head screws, type SPHS, on the Z supports.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 7 mm |
| Height | 78 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| Polished surface | no |
| Accessories required | yes |
| ROHS-conformant | yes |
| Thickness | 1,5 mm |
| Dimension | 78x3000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,1952 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,1952 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,1952 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6049248
Lens head metal screwType
SPHS 4,8x9,5 G
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Surface
Material
Item no.
SB 100 BKS FS
3000
7
78
Strip galvanised
Steel
6049241
SB 110 BKS FS
3000
7
65
Strip galvanised
Steel
6049243
Height
SB 100 BKS FS
Item no.
6049241
Length
3000
Width
7
Height
78
Surface
Strip galvanised
Material
Steel
SB 110 BKS FS
Item no.
6049243
Length
3000
Width
7
Height
65
Surface
Strip galvanised
Material
Steel


