Protective conductor terminal
Type TPE 04
|Item no. 7205709
|EAN 4012197272463



Item no. / Type
7205709 / TPE 04
Max. Conductor cross-section
4 mm²
Smallest selling unit: 5 piece
5piece
piece
Description
Protective conductor terminal for refitting of the FireBox T series with green-yellow identification.
Technical data
Dimensions
| Width | 7 mm |
|---|---|
| Dimension L | 7 mm |
| Dimension B | 24 mm |
| Dimension H | 26 mm |
Technical data
| Max. Conductor cross-section | 4 mm² |
|---|---|
| Suitable for round cable connection | yes |
| Suitable for sector conductor connection | no |
| Suitable for ribbon conductor connection | no |
| Bus bar thickness | 2,5 mm |
| Bus bar width | 6 mm |
| Max. Measuring operating current Ie | 140 A |
| ROHS-conformant | yes |
| Dimension | 24x7x26 |
| Material | Steel |
| Colour | Yellow green |
| Suitable for busbar | Flat rail |
| Product series | FireBox T-series |
Environmental Data
0,0288 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0288 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0288 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Conductor cross-section
Item no.
TPE 04
4
7205709
TPE 04
Item no.
7205709
Max. Conductor cross-section
4

