Protective cap MS4141
Type MS4141 EK
Item no. 1122906
EAN 4012195894117



Item no. / Type
1122906 / MS4141 EK
Smallest selling unit: 50 piece
50piece
piece
Description
Protective cap for profile rail, type MS4141.
Technical data
Dimensions
| Length | 12,5 mm |
|---|---|
| Width | 41,5 mm |
| Height | 41,5 mm |
Technical data
| Suitable for profile shapes | C profile |
|---|---|
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | 41x41mm |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
| Product series | Rail system |
Environmental Data
0,015 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,015 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,015 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
MS4141 EK
1122906
MS4141 EK
Item no.
1122906


