Protective cap
Type US 5 KS SW
Item no. 6338466
EAN 4012197470937



Item no. / Type
Smallest selling unit: 20 piece
20piece
piece
Description
Protective cap to cover the ends of US 5 supports.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 50 mm |
| Height | 55 mm |
Technical data
| Suitable for profile shapes | U profile |
|---|---|
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | 25x50 |
| Material | Polyethylene |
| Colour | Graphite black; RAL 9011 |
| Product series | BlackLine, US 5 Series |
Environmental Data
| Packaging without plastic | yes |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
US 5 KS SW
6338466
US 3 KS SW
6338456
US 5 KS SW
Item no.
6338466
US 3 KS SW
Item no.
6338456
