Protective cap
Type GR KS 3.9 OR
Item no. 6003750
EAN 4012195872887



Item no. / Type
Wire diameter
Smallest selling unit: 500 piece
500piece
piece
Description
Protective cap to cover cut wire ends of mesh cable trays.
Technical data
Dimensions
| Length | 15 mm |
|---|
Technical data
| Diameter | 5,8 mm |
|---|---|
| Suitable for profile shapes | Miscellaneous |
| Version for | End cap |
| ROHS-conformant | yes |
| Wire diameter | 3,9 mm |
| Dimension | 3,9mm |
| Material | Polyvinylchloride |
| Colour | Pure orange; RAL 2004 |
| Type of accessory | Protective cap |
| Accessories | yes |
| Spare part | no |
Environmental Data
0,0013 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0013 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0013 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Wire diameter
Colour
Item no.
GR KS 3.9 OR
3,9
Pure orange; RAL 2004
6003750
GR KS 4.8 OR
4,8
Pure orange; RAL 2004
6003754
Wire diameter
GR KS 3.9 OR
Item no.
6003750
Wire diameter
3,9
Colour
Pure orange; RAL 2004
GR KS 4.8 OR
Item no.
6003754
Wire diameter
4,8
Colour
Pure orange; RAL 2004




